Cancel
OK

FranceFrançais

selectionner votre localisation

International

Directional control valves, pilot-operated, with electrical position feedback and integrated electronics (OBE) – Type 4WRTE

Demande de Chiffrage
Code d'identification
4
WRT
E
-
4X
/
6E
G24
K31
/

Afficher listings
# Tiroirs compatibles :
830 de 830
Ports
4 main ports
Type
Directional control valve, pilot-operated, with electrical position feedback
Electronics
With integrated electronics
Spool position monitoring
Size
Symbols
Rated flow
(Δp = 5 bar/control edge)
Flow characteristic
Component series
Component series 40 … 49
Pilot control valve
Proportional solenoid with detachable coil (NG6)
Supply voltage
Direct voltage 24 V
Pilot oil flow
Electrical connection
Without mating connector; connector DIN EN 175201-804
Mating connectors, separate order
Interfaces of the control electronics
Seal material
Observe compatibility of seals with hydraulic fluid used.
Electronics protection membrane
Additional details
Documentation
Ajouter au panier
You have successfully finished your selection.
Référence produit:
Description produit
Demande de Plans