OverviewJob opportunities
OverviewSelect your location
| You have successfully finished your selection. |
| Material number: |
Type code:ZSFF0-1-//01
| The following data were selected. | ||
|---|---|---|
| Type | ZSF | Prefill valve, sandwich plate design |
| Type of connection | F | Flange connection |
| Pre-decompression | 0 | Without pre-decompression (with pre-compression upon request) |
| Cracking pressure main poppet | 1 | pö app. 0,12 bar |
| Ports (P and X) | 01 | Pipe thread according to ISO 228-1 (prefered type) |