OverviewProduct | Number of sizes | Drive type | Maximum forces | Typical application force range | Maximum speed | Maximum stroke | Operating temperatures | IP-rating |
---|---|---|---|---|---|---|---|---|
EMC | 7 | Ball screw assembly | Up to 56 kN | 0.4 - 30 kN | Up to 1.6 m/s | Up to 1.500 mm | -10°C ... +50°C | IP54 Optional: IP65 |
EMC-HP | 3 | Planetary screw assembly | Up to 100 kN | 12 - 60 kN | Up to 0.83 m/s | Up to 1.500 mm | -10°C ... +70°C Optional: -30°C ... +50°C |
IP54 |