Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Asynchronous servo motors
IndraDyn A
MAD - with fan cooling
 

  Robust and easy-maintenance
  • Rated outputs of up to 100 kW
  • Maximum speeds up to 11,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection category IP65
  • Easy-maintenance motor design
 
With their high power density, the MAD range of motors is predestined for servo and main spindle appplications, such as in machine tools, printing presses or metal forming technology.

High-resolution single-turn or multi-turn encoder systems and outstanding true running quality guarantee highest handling precision. In addition to the optional keyway and holding brake, these motors can also be supplied with a special bearing assembly for high-speed applications or for applications with increased radial load. The motor protection category IP65 even includes the fan motor, making it suitable for harsh industrial use.

The easy-maintenance design of the motor means that it is even possible to exchange the fan while the motor is running – particularly advantageous in the printing industry.
Search
 
Search
Documentation

Application Manual 

Project Planning Manual 
Feedback

Feedback 
pdf-print

pdf-print 


JavaScript is not activated in your browser.
This may result in functional restrictions.




Electric Drives and Controls, Online version, as of 2010-07-29
©Bosch Rexroth AG, subject to change