High-Speed Synchronmotors IndraDyn H - for high speed with integrated cooling
High dynamics and precision
Maximum torques of up to 4,500 Nm
Maximum speeds up to 22,500 rpm
Wide constant output power range
Integrated cooling system
Straightforward integration in the machine
The liquid-cooled high-speed IndraDyn H kit motors achieve maximum torques of up to 4,500 Nm with speeds of up to 22,500 rpm. With their broad constant output power range, short ramp-up time and low rotor temperature they are predestined for motor spindles and other similar areas of application.
The new onboard cooling system simplifies their integration in the machine and increases their cooling efficiency. For extra easy assembly and disassembly we can supply the rotor on request with a step interference fit and the corresponding hydraulic connections.