Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Fieldbus coupler
SERCOS III
Search
Search
Documentation
Application description
Feedback
Feedback
PDF version
PDF version
Technical data
Dimensions
CAD
Download
Type code
R-IL S3 BK DI8 DO4-PAC
System data
Interfaces
SERCOS III
local bus
Number of segments per station
max. 63
Total of all I/O data per station
max. 244 Byte
Digital outputs
Number
4
Nominal output voltage UOut
24 VDC
Differential voltage at INom
Max. [V]
1
Nominal current INom per channel
[A]
0,5
Nominal current tolerances
+ 10 %
Protection
Short-circuit/overload
Actuator connection type
2-, 3-wire connection
Digital inputs
Number
8
Digital inputs
Design
According to EN 61131-2 type 1
Switching thresholds max. voltage at low level UL
max
< 5 V
Switching thresholds Max. voltage at high level UH
max
> 15 V
Common potentials
Segment supply, ground
Nominal input UI
Nom
[V DC]
24
Permissible nominal input voltage range
-30 V DC < UIN < + 30 V DC
[mA]
3
Permissible line length
[m]
30
Sensor connection type
2-, 3-wire connection
Electrical data
Voltage supply
Typ. [V]
24
Voltage Supply Range
Min. [V]
19
Max. [V]
30
Logic voltage UL
7,5 V (from external 24 V DC voltage changed)
max. 2 A
Segment feed U
S
/U
M
[V DC]
24
Max. [A]
8
Tolerances
-15/+20 %
Analog supply U
ANA
[V DC]
24
Tolerances
-15% … +20 %
Max. [mA]
0,5
Transmission speed
500 kbauds or 2 Mbauds (automatic detection)
Error message to the higher level control system
Short-circuit/overload
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
320 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IL S3 BK DI8 DO4-PAC
Dimensions
Height H
[mm]
121
Width B
[mm]
80
Depth T
[mm]
70
Type code
Description
Part No.:
R-IL S3 BK DI8 DO4-PAC
SERCOS III bus coupler, 8 digital inputs, 4 digital outputs, 500 mA
R911170875
Type code
Description
Part No.:
RKB0011/000,0 (RBS0016-REB0400-RBS0016)
SERCOS III cable, 100-Base-T, CAT5E, shielded, RJ45 plug on both sides, 4 pins, twisted quad, stranded, red, length free selectable
R911316888
RKB0013/00,25 (*******-*******-*******)
SERCOS III cable, 100-Base-T, CAT5E, S/STP, RJ45 plug on both sides, 8 pins, twisted pair, black, available lengths: 0.25/0.35/0.55 m
R911317797
RKB0013/00,35 (*******-*******-*******)
SERCOS III cable, 100-Base-T, CAT5E, S/STP, RJ45 plug on both sides, 8 pins, twisted pair, black, available lengths: 0.25/0.35/0.55 m
R911317800
RKB0013/00,55 (*******-*******-*******)
SERCOS III cable, 100-Base-T, CAT5E, S/STP, RJ45 plug on both sides, 8 pins, twisted pair, black, available lengths: 0.25/0.35/0.55 m
R911317801
RKB0011/005,0 (RBS0016-REB0400-RBS0016)
SERCOS III cable, 100-Base-T, CAT5E, shielded, RJ45 plug on both sides, 4 pins, twisted quad, stranded, red, length free selectable
R911321548
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, online version, status 2011-08-08
© Bosch Rexroth AG, subject to changes