Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
Fieldbus coupler
Analog Input Modules
Analog Output Modules
Digital Input Modules
Digital Output Modules
Power supply/segment modules
Power module
Boost module
Segment module
Segment module, fuse
Segment module, fuse – diagnosis
Inline Technology Modules
Temperature modules
Communication modules
Relay modules
Block I/O-Modules
IP 67
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Power module
Boost module
Search
Search
Documentation
Data sheet
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Type code
R-IB IL PWR IN/R-PAC
Electric data
Power supply for generation of U
L
and U
ANA
[V DC]
24
Tolerances
-15/+20 %
Power consumption at nominal voltage
[A DC]
1,25
Logic supply Rated value
[V DC]
7,5
Logic supply Max. output current
[A DC]
2
Analog supply Rated value
[V DC]
24
Analog supply Max. output current
[A DC]
0,5
Main supply voltage U
M
[V DC]
24
Tolerances
-15/+20 %
Max. [A]
8
Transmission speed
500 kbauds
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
44 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IB IL PWR IN/R-PAC
Dimensions
Height H
[mm]
120
Width W
[mm]
48,8
Depth D
[mm]
71,5
Type code
Description
Part No.:
R-IB IL 24 PWR IN/R-PAC
Power terminal block, Inline boost terminal for logical voltage supply
R911170446
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-05-10
©Bosch Rexroth AG, subject to change