Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Axial Piston Units
Fixed Pump A4FO 

Sizes 16...500
Axial piston swashplate design
Series 3
     Sizes 16...40 and 125...500
Series 1
     Size 71
Open circuits
Nominal pressure
     Sizes 16...40:     400 bar
     Sizes 71...500:     350 bar
Peak pressure
     Sizes 16...40:     450 bar
     Sizes 71...500:     400 bar
 
Fixed pump with possibility of through drive for mounting further pumps up to the same size.
Operation possible with HF hydraulic fluids with reduced data (sizes 71 - 500).


Search
 
Search
Documentation

Data sheet 

Instruction manual 

Size       16 22 28 40 71 125 250 500
Displacement Vg cm³ 16 22 28 40 71 125 250 500
Max. speed 1) 2) nnom rpm 4000 3600 3000 2750 2200 1800 1500 1320
Flow at nnom qV l/min 64 79 84 110 152 225 375 660
Power Δp = 350 bar P kW - - - - 91 131 219 385
  Δp = 400 bar P kW 43 53 56 73 - - - -
Torque Δp = 350 bar T Nm - - - - 395 696 1391 2783
  Δp = 400 bar T Nm 102 140 178 254 - - - -
Weight (approx.) m kg 13,5 13,5 13,5 16,5 34 61 120 220
¹)  These values are valid at an absolute pressure of 1 bar in suction port S
²)  Higher speeds permissible for high-speed version (sizes 250, 500)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-13
©Bosch Rexroth AG, subject to change