|
|
Valve Modules
Pressure and Flow Valves
|
Pressure and Flow Valves
Applications: Material-handling systems, agricultural and municipal vehicles and general market
|
Pressure relief valves
- Type of connection for pipe and block installation
- Adjustment such as fixed, hand wheel, lead-seal capable or with scale (with and without lock)
Flow control valves
- 3-way flow control valve invariable or adjustable
- Flow divider, for line installation
|
|
|
|
 |
|
Printed by |
pmax
|
bar |
350 |
|
Flow |
Qmax
|
l/min |
120, dependent on set pressure and line cross section |
|
Thread (line installation) |
M18x1,5G 1/2 |
|
Thread (block installation) |
M26x1.5M30x1,5 |
|
Flow control valves, invariable |
|
Printed by |
pmax
|
bar |
210 |
|
Total flow |
QP
|
l/min |
55 |
|
Directly controlled constant flow |
QA
|
l/min |
30 |
|
Pilot-controlled const. flow |
QA
|
l/min |
30 |
|
Thread (line installation) |
M18x1,5 |
|
Flow control valves, adjustable |
|
Printed by |
pmax
|
bar |
250 |
|
Total flow |
QP
|
l/min |
114 |
|
Constant flow |
QREG
|
l/min |
1...30 / 1...47 / 1...75 |
|
Thread (line installation) |
M22x1,5M27x2 |
|
Printed by |
pmax
|
bar |
310 |
|
Division ratio |
1:1 |
|
Thread (line installation) 1)
|
M18x1,5M22x1,5M27x2 |
|
|
|
|