Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Planetary Gearboxes for Mobile Equipment
Winch Drives MOBILEX GFT-W 

For installation in the winch drum of all kinds of hoisting gear, e.g. in mobile and crawler cranes, in railway cranes, in deck-, harbor and container cranes.
Output torques from 9.5 to 275 kNm
Cable forces from 50 to 595 kN
 
  • Compact two- or three-stage planetary gearboxes
  • Robust bearing to accommodate the rope pull force
  • Cageless planetary gear bearing
  • Optimized seals
  • Integrated multi-disc parking brake
  • Optional with A2FM/E fixed motor or A6VM/E variable motor available
  • Easy mounting
  • Easy oil change
  • Low-noise operation


Search
 
Search
Documentation

MOBILEX GFT-W 

Winch gears
Type / version   GFT 0013 W2 ³) GFT 0017 W2 GFT 0017 W3 ³) GFT 0024 W3
Output torque ¹) T2 max Nm 9500 14000 14000 19000
Ratio i - 45,4  - 90,1 - 102,6
Hydraulic motor - A2FE63
A6VE55
- A2FE63
A6VE55
Cable force ²) kN 50 67 74 99
Weight without motor (approx.) kg 85 105 115 130
Type / version   GFT 0026 W2 GFT 0036 W3 ³) GFT 0040 W2 ³) GFT 0050 W3 ³)
Output torque ¹) T2 max Nm 18000 26000 27000 37500
Ratio i 62  - - -
Hydraulic motor A2FE80/90
A6VE80/90
- - -
Cable force ²) kN 84 118 108 150
Weight without motor (approx.) kg 140 155 219 238
Type / version   GFT 0060 W3 ³) GFT 0080 W3 GFT 0110 W3 GFT 0160 W3
Output torque ¹) T2 max Nm 42500 67000 100000 140000
Ratio i - 61,3 - 79,1 79,5 - 114,8 210,8 - 251
Hydraulic motor - A2FM180
A6VM160/250
A2FM160/180/200/250
A6VM160/200/250
A6VE160
A2FE180
Cable force ²) kN 164 231 300 373
Weight without motor (approx.) kg 230 430 515 680
Type / version   GFT 0220 W3 GFT 0330 W3    
Output torque ¹) T2 max Nm 200000 275000    
Ratio i 246,1  183,2 - 252    
Hydraulic motor A6VE160 A2FE250
A6VE250
   
Cable force ²) kN 471 595    
Weight without motor (approx.) kg 850 1380    
¹)  Designed according to FEM L2T5M5
²)  At a theoretical winding diameter Dws in the 1st position
³)  on request



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2010-09-15
©Bosch Rexroth AG, subject to change