|
As a component of the BODAS system, the sensors supply the controller with important machine and environment information. Sensors for mobile equipment must be able to withstand extreme ambient loads, particularly if installed near the hydraulic power packs and engines.
The sensors for different measured variables are based on robust, fail-safe, usually contactless measurement principles.
The sensor elements are reliably integrated in suitable cases where they are protected against vibrations, impacts and harmful fluids, and are equipped with cables or plug connectors suitable for mobile use.
|
|
- Matched to BODAS controllers and Rexroth mobile hydraulics
- High temperature range
- Short-circuit and reverse-connect protection (in some cases)
- High electromagnetic compatibility (EMC)
- High IP degree of protection for mobile use
|