Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Cartridge Valves
Solenoid Operated Direct. Poppet Valves KSDE and Directional Spool Valves KKDE 

Directional Poppet Valves KSDE
The directional poppet valves KSDE. are available in sizes 1 and 8 (for pilot flow).
The KSDEU provides leakfree operation up to pressures of 500 bar.
2 Way / 2 Position as well as 3 Way / 2 Position valves are available in several configurations. As valves of Rexroth‘s High Performance Cartridge valve line all KSDE feature a high durability of 10 Million life cycles.

Directional Spool Valves KKDE.
The directional spool valves KKDE are also offered in sizes 1 and 8 (for pilot flow).
The range includes the following functions:
- 2 Way / 2 Position
- 3 Way / 2 Position
- 4 Way / 2 Position
The complete range is available either as High Performance valve up to 350 bar and 10 Million life cycles or Standard Performance valve featuring 250 bar maximum pressure and 2 Million life cycles.


Search
 
Search
Documentation

KSDEU 8 (2/2) 

KSDE. 1 (2/2) 

KSDE. 1 (3/2) 

KKDEN 8 (2/2) 

KKDEN 8 (3/2) 

KKDER 8 (2/2) 

KKDER 8 (3/2) 

KKDER 1 (2/2) 

KKDER 1 (3/2) 

KKDER 1 (4/2) 

Directional poppet valves type KSDER / KSDEU
Denomination Size Pressure (bar) 2/2 Flow (l/min) 3/2 Flow (l/min)
KSDEU 8 up to 500 5 -
KSDER 1 up to 350 20 12
KSDEU 1 up to 500 20 12

Directional Spool Valves type KKDEN / KKDER.
Denomination Size Pressure (bar) 2/2 Flow (l/min) 3/2 Flow (l/min) 4/2 Flow (l/min)
KKDEN 8 up to 250 25 20 -
KKDER 8 up to 350 45 30 -
KKDER 1 up to 350 55 60 40



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-27
©Bosch Rexroth AG, subject to change