Language
Imprint
Legal information
www.bosch.com
Search
Contact
Addresses
Sitemap
www.boschrexroth.com
Product Catalog Mobile Hydraulics
Axial Piston Units
External Gear Units
Radial piston motors
Mobile Controls
Compact Hydraulics
Gears
Mobile Electronics
Accessories
Systems
Spare Parts Mobile Hydraulics
Axial Piston Units
Variable Pump A10VNO
Sizes 28...85
Axial piston swashplate design
Series 5
Open circuits
Nominal pressure: 210 bar
Peak pressure: 250 bar
Variable pump for pressure ranges up to max. 250 bar
Favorable power/weight ratio
Compact installation size
Economical version as an alternative to fixed pumps
Search
Search
Documentation
Data sheet
Instruction manual
Size
28
45
63
85
Displacement
V
g max
cm³
28
45
63
85
Max. speed
1)
at V
g max
n
nom
rpm
3200
2900
2700
2700
Flow
at n
nom
q
V
l/min
90
131
170
230
Power
Δp = 210 bar
P
kW
31
46
59
80
Torque
Δp = 210 bar
T
Nm
94
150
210
284
Weight (approx.)
m
kg
11,5
14
18
22
¹) These values are valid at an absolute pressure of 1 bar in suction port S
DRS
Pressure and flow control
V
g
= Displacement
p
B
= Operating pressure
JavaScript is not activated in your browser.
This may result in functional restrictions.
Product Catalog Mobile Hydraulics, online version, last changed 2013-02-14
©Bosch Rexroth AG, subject to change