Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Mobile Electronics
Automatic Fan Control 

The AFC digital electronic fan control is a BODAS system solution for the easily adjustable control of hydrostatic fan drives. The BODAS RC controller controls one or two fan drives as a function of up to four temperature values and up to four digital inputs. The temperature values are recorded via sensors or via the CAN bus with the SAE J1939 protocol. Compared to standard solutions, the AFC considerably reduces energy requirements, noise emissions, fuel consumption and exhaust values. The control behavior can be influenced via the switch signals.

 
The integrated reversing function is used to reverse the direction of rotation of the fan motor for a short, adjustable period of time. This can be used in the case of very dusty ambient air to blow the cooler clear and restore optimal cooling performance. The cold-running phase of the combustion engine is reduced considerably by the standstill function. This further reduces fuel consumption and emissions.

The AFC fan control is perfectly matched to the Rexroth A10VO variable pump with ED electrohydraulic pressure control and one fixed motor. It is equipped with a fail-safe function which brings the fan motor to full speed in the event of faults, thereby safely preventing overheating of the combustion engine.

Diagnostics and parameterization of the system can be easily performed on site with the BODAS-service PC software.



Search
 
Search
Documentation

TSF 

TSA 

RC2-2/21 

AFC 

AFC Components
Type Designation min. Max. value Supply
TSF Temperature sensor -30°C 130°C -
TSA Temperature sensor -40°C 130°C -
RC2-2/21 Controller - - 12 or 24V ±30%
AFC20 Application software - - -



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2010-03-12
©Bosch Rexroth AG, subject to change