Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Mobile Electronics
Electrohydraulic Hitch Control for Tractors EHR 

The electrohydraulic hitch control for tractors is an optimized, complete system consisting of hydraulic and electronic components, specially developed for the harsh conditions experienced in agricultural use.

 
Features
  • Different system configurations for tractors of different power classes
  • EHR-B basic system with modified functionality for tractors with low and medium drive power
  • SRC14-10 with CAN bus communication and the option for controlling additional functions, e.g. Tractor Valve Control TVC
  • EHR expansion levels: Automatic Hitch Control AHC, Pressure Relief Control PRC and Hitch Lowering Support HLS



Search
 
Search
Documentation

EHR control panel 

KMB 

AN2 

PO1 

PR2 

EHR Components
Type Designation min. Max. value Supply
EHR control panel Control panel - - 8 ... 12 V
KMB Draft 25 kN 150 kN 8 ... 12 V
AN2 Angle sensor +/- 17° +/- 44° 8 ... 10,4 V
PO1 Position sensor - 10 mm 5 ... 12 V
PR2 Pressure sensor 0...160 bar 250 bar 5 V
EHR-B, SRC14-10 Controller - - 8 ... 12 V

EHR Functions
Function Controller with software
  EHR-B SRC14-10
Tractive effort, position and mixed control
External control (control of an attachment)  
Pressure control  
Anti-slip control in traction  
Vibration damping
System diagnostics
Rear actuation
CAN bus
Flash programming via CAN
Alternative front/rear control  
Simultaneous front/rear control  
Automatic Hitch Control AHC (optional)




JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2012-04-17
©Bosch Rexroth AG, subject to change