|
|

 |
|
Axial Piston Units
Fixed Pump A2FO
Sizes 5...1000
Axial tapered piston bent-axis design
Series 6
Open circuits
Nominal pressure
NG 5: 315 bar
NG 10...200: 400 bar
NG 250...1000: 350 bar
Peak pressure
Size 5: 350 bar
Sizes 10...200: 450 bar
Sizes 250...1000: 400 bar
|
|
The standard fixed pump for all fields of application in open circuits.
- Service ports SAE flange or thread
- Shaft end parallel with key or spline shaft
- Long-life bearings available (sizes 250 - 1000)
|
|
|
|
 |
|
Size |
|
|
|
5 |
10 |
12 |
16 |
23 |
28 |
32 |
45 |
56 |
63 |
80 |
|
Displacement |
Vg
|
cm³ |
4,93 |
10,3 |
12 |
16 |
22,9 |
28,1 |
32 |
45,6 |
56,1 |
63 |
80,4 |
|
Max. speed 1)
|
nnom
|
rpm |
5600 |
3150 |
3150 |
3150 |
2500 |
2500 |
2500 |
2240 |
2000 |
2000 |
1800 |
|
Flow |
at nnom
|
qV
|
l/min |
27,6 |
32 |
38 |
50 |
57 |
70 |
80 |
102 |
112 |
126 |
145 |
|
Power |
Δp = 315 bar |
P |
kW |
14,5 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
| |
Δp = 400 bar |
P |
kW |
- |
22 |
25 |
34 |
38 |
47 |
53 |
68 |
75 |
84 |
96 |
|
Torque |
Δp = 315 bar |
T |
Nm |
24,7 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
| |
Δp = 400 bar |
T |
Nm |
- |
66 |
76 |
102 |
146 |
179 |
204 |
290 |
357 |
401 |
512 |
|
Weight (approx.) |
m |
kg |
2,5 |
6 |
6 |
6 |
9,5 |
9,5 |
9,5 |
13,5 |
18 |
18 |
23 |
|
Size |
|
|
|
90 |
107 |
125 |
160 |
180 |
200 |
250 |
355 |
500 |
710 |
1000 |
|
Displacement |
Vg
|
cm³ |
90 |
106,7 |
125 |
160,4 |
180 |
200 |
250 |
355 |
500 |
710 |
1000 |
|
Max. speed 1)
|
nnom
|
rpm |
1800 |
1600 |
1600 |
1450 |
1450 |
1550 |
1500 |
1320 |
1200 |
1200 |
950 |
|
Flow |
at nnom
|
qV
|
l/min |
162 |
171 |
200 |
233 |
261 |
310 |
375 |
469 |
600 |
852 |
950 |
|
Power |
Δp = 350 bar |
P |
kW |
95 |
100 |
117 |
136 |
152 |
181 |
219 |
273 |
350 |
497 |
554 |
| |
Δp = 400 bar |
P |
kW |
108 |
114 |
133 |
155 |
174 |
207 |
- |
- |
- |
- |
- |
|
Torque |
Δp = 350 bar |
T |
Nm |
501 |
594 |
696 |
893 |
1003 |
1114 |
1393 |
1978 |
2785 |
3955 |
5570 |
| |
Δp = 400 bar |
T |
Nm |
573 |
679 |
796 |
1021 |
1145 |
1272 |
- |
- |
- |
- |
- |
|
Weight (approx.) |
m |
kg |
23 |
32 |
32 |
45 |
45 |
66 |
73 |
110 |
155 |
325 |
336 |
|
|
|
|
|
 |