|
|
Planetary Gearboxes for Mobile Equipment
Travel Drives HYDROTRAC GFT
For travel drives in tracked and wheeled vehicles
Also suitable for other applications, e.g. rotary motion sequences, drum drives, milling drum drives etc.
Output torques from 9 to 1300 kNm
Larger versions available on request
|
|
- Compact two-, three- or four-stage planetary gearboxes
- Cageless planetary gear bearing
- Robust main bearing
- Optimized seals
- Integr. multi-disc parking brake
- Optional with wheel drives: mechanical disconnecting device
- Optional for mounting Rexroth fixed or variable motors (A2FM/E, A6VM/E, A10VE)
- Easy mounting
- Easy oil change
- Low-noise operation
|
|
|
|
 |
|
Type / version |
|
GFT 9 T2 |
GFT 13 T2 |
GFT 17 T2 |
GFT 17 T3 |
GFT 24 T3 |
|
Output torque |
T2 max
|
Nm |
9000 |
13000 |
17000 |
17000 |
24000 |
|
Ratio |
i |
47,6 - 55,3 |
32,1 - 37,6 |
45,4 - 54 |
77,9 - 88,2 |
102,6 - 137,2 |
|
Hydraulic motor |
A6VE28 |
A2FE45 A6VE55 |
A2FE45/63 A6VE55 A10VE63 |
A2FE28 A6VE28 |
A6VE55 A10VEC45 |
|
Weight without motor (approx.) |
kg |
67 |
92 |
90 |
105 |
115 |
|
Type / version |
|
GFT 26 T2 |
GFT 34 T2 |
GFT 36 T3 |
GFT 40 T2 |
GFT 50 T3 |
|
Output torque |
T2 max
|
Nm |
26000 |
34000 |
36000 |
40000 |
50000 |
|
Ratio |
i |
50,5 - 62 |
50,5 |
115 - 138,8 |
35,9 - 59,1 |
73,9 - 125,7 |
|
Hydraulic motor |
A6VE80 |
A6VE107 |
A6VE55/80 A2FE80/90 |
A6VE107/160 |
A2FE63/80 A6VE80/107 |
|
Weight without motor (approx.) |
kg |
155 |
165 |
170 |
215 |
220 |
|
Type / version |
|
GFT 60 T3 |
GFT 65 T2 |
GFT 80 T3 |
GFT 110 T3 |
GFT 160 T3 |
|
Output torque |
T2 max
|
Nm |
60000 |
65000 |
80000 |
110000 |
160000 |
|
Ratio |
i |
105,5 - 169,9 |
55,4 |
99 - 215 |
95,8 - 173,9 |
210,8 - 251 |
|
Hydraulic motor |
A2FE80/90 A6VE80/107 |
A6VE160 |
A2FE107 A6VE107/160 |
A2FE107/125/160 A6VE107/160 |
A2FE125 A6VE107/160 |
|
Weight without motor (approx.) |
kg |
260 |
340 |
405 |
505 |
680 |
|
Type / version |
|
GFT 220 T3 |
GFT 330 T3 |
GFT 330 T4 |
GFT 450 T4 |
|
|
Output torque |
T2 max
|
Nm |
220000 |
330000 |
330000 |
450000 |
|
|
Ratio |
i |
97,7 - 365 |
168,9 - 302,4 |
451,7 |
347,1 - 421,7 |
|
|
Hydraulic motor |
A6VE160 A6VM355 |
A2FE355 A6VE250 |
A2FE180 A6VE160 |
A6VE250 |
|
|
Weight without motor (approx.) |
kg |
1370 |
1250 |
1320 |
1240 |
|
|
Type / version 1)
|
|
GFT 600 N |
GFT 800 N |
GFT 1100 N |
GFT 1300 N |
|
|
Output torque |
T2 max
|
Nm |
600000 |
800000 |
1100000 |
1300000 |
|
|
Ratio |
i |
243,5 - 326,5 |
284,8 |
401,6 |
458,5 |
|
|
Hydraulic motor |
A6VE160 A2FM500 |
AA4VSE250 |
A6VM250 |
A6VM250 |
|
|
Weight without motor (approx.) |
kg |
2670 |
3750 |
7050 |
7500 |
|
|
|
|
|