形式コード:4WREE10-3X//24
| The following data were selected. | ||
|---|---|---|
| Main ports | 4 | 4 Main ports |
| Type | WRE | Proportional directional valve, direct operated |
| Drive electronics | E | With integrated electronics |
| Nominal size | 10 | |
| Component series | 3X | Component series 30 to 39 |
| Supply voltage | 24 | Direct voltage 24 V |
| Test certificates | None | |