形式コード:4WRPQ1080S-3X/MGF/24D90
| The following data were selected. | ||
|---|---|---|
| Connections | 4 | 4 main ports |
| Type | WRP | Directional control valve, direct operated |
| Flow controller | Q | With integrated digital flow controller |
| Size | 10 | Size 10 |
| Rated flow | 80 | 80 l/min |
| Flow characteristic | S | Progressive |
| - | - | |
| Component series | 3X | Component series 30 … 39 |
| / | / | |
| Seal material | M | NBR seals |
| Pressure sensor (pressure rating) | G | Pressure rating 280 bar |
| Internal pressure sensor (position) | F | In port A, B and P |
| / | / | |
| Supply voltage | 24 | 24 V DC |
| Connector | D9 | Voltage supply, enable acknowledgment |
| Pressure sensor interface | 0 | Without interface |
| Further details in plane text | No further information | |