形式コード:DRE-7X/YG24
| The following data were selected. | ||
|---|---|---|
| Type | DRE | Proportional pressure reducing valve |
| Series | 7X | Component series 70 … 79 (70 … 79: unchanged installation and mounting dimensions) |
| Steering oil line | Y | External pilot oil return (separate and depressurized to the tank) |
| Supply voltage | G24 | Direct voltage 24 V |
| Further Informations | Further details in the plain text | |