Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
汉语
deutsch
Resistance Welding
PSQ 6000
PSI 6000
PST 6000
PSG 6000
Operator Interfaces
BT 6 / BT 6.190
HPG 6 / HPG 6.190
BOS - Software
Communication Interfaces
I/O Components
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Electric Drives and Controls - Product Catalog
Rexroth BT 6 / BT 6.190
Rexroth BT 6 / BT 6.190

Overview:
  • Use as built-in and handheld programming terminal for stationary and overhead equipment
  • Connection via V24 interface for all Rexroth controls including the PSS 5000 series as well as the PSI and PST 6000 series
  • User-friendly menu control
  • Plastic housing with magnetic mounting for maximum flexibility
  • Select between German and English display text (other languages available upon request)
  • Function parameters can be directly selected via number code
Product Brochure (pdf)



Technical Data

Characteristic Description 
Display Alphanumeric backlit LCD
Temperature compensation of the display
Contrast setting
Number of lines: 4
Characters per line: 20
Character height: 4.16 mm
Display area: 74 x 23 mm 
Keypad Film keypad with mechanical pressure point and rounded embossing 
Number of Keys 24, including 2 with LED, plus 6 function keys with integrated LEDs; with removable tabs for individual labeling 
Memory battery-buffered with keywords for access control 
Firmware in Flash: can be loaded via RS232C/V24 interface 
Interfaces RS232C/V24 interfaces, 9-pin SubD plug
Female connector
1 x to control, electrically-isolated
1 x to printer (upon request) 
Supply Voltage 24 V DC voltage, ripple max. 10%
Working range: 19.2 V to 30.2 V
Current consumption: < 0.3 A
Peak current: < 0.5 A 
Connection Value ~10W 
Degree of Protection Front Side: protection type IP 65
Back Side: protection type IP 20 
Front Panel anodized aluminum, machined with polyester foil 120 x 168 x 4 mm; rear mounting; continuous polyethylene foam seal on rear 
Dimensions Front panel (WxH): 120 x 168 mm
Control panel cutout (WxH): 112 x 160 mm
Installation depth: 41 mm 
Weight 650 g 
Operator Interfaces
BT 6 / BT 6.190
HPG 6 / HPG 6.190
Documentation
Contact
 
 
go to top of page | Print | Create PDF