image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Hydraulics Systems & Engineering
Highlights
Contact & Location
Events and Trade shows
Industry Segments
Civil Engineering Technology
Applications
Downloads
References
Contact
Dredge Technology
Energy Technology
Entertainment Technology
Materials Handling Technology
Motion Technology
Naval Technology
Offshore Technology
Research Technology
Shiplift Technology
Special Technology
Stage Technology
Testing Technology
Transport Technology
Special Projects
Downloads
References
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x


Industry Segments

Civil Engineering Technology

Hydraulic Technologies in Civil Engineering

To protect man from the elemental force of water and, at the same time, make the most use of water power - hydraulic technologies with hydraulic steelwork are able to accomplish both. Opening flood and lock barriers, produce energy in weirs and dams, lift and lower ships, move bridges - Bosch Rexroth proves its competence in all fields - worldwide.

In close cooperation with planning and operating companies of such plants, Bosch Rexroth has developed hydraulic drive systems for hydraulic steelwork.

Like no other drive technology, hydraulic systems offer high operational reliability, high power desity, compact design, permanent solidity, minimum required maintenance and excellent regulating capacity combined with control electronics - which are the best conditions for hydraulic steelwork.

Innovative technologies, such as the development of Ceramax piston rod coating or of the position sensor system CIMS, contribute to the increase in solidity, corrosion resistance and thus service life of hydraulic drives.

The use of servo or proportionally controlled pumps enables infinitely variable adjustment of travel speeds and deceleration times, accurate sychronous control and energy saving as well.
image x
image x Applications image x
image x
image x image x Energy image x
image x image x Transport image x
image x image x Connection image x
image x image x Life image x
image x
image x Downloads image x
image x
image x image x Brochures image x
image x image x Animations image x
image x
image x Information image x
image x
image x image x References image x
image x image x Contact image x
image x
image x
 
 
go to top of page | Print