Material transport and general handling systems in our core sectors are important application areas for system solutions
according to client specifications.
This includes all necessary modules and equipment units, also from different fields of technology – all carefully selected and perfectly configured.
This is achieved on the platform provided by an extremely broad-based standard product range in conjunction with modifications from other business areas.
This diversity of opportunity offers all the benefits of high flexibility and economic realisation of even the most complex
functions.
Linear guide with integrated fixing unit for
metal processing.
The linear guides are designed and assembled on a project-by project basis irrespective of load and stroke. The drive can
comprise of either piston rod-less or standard cylinders. The example shows a slide unit for a assembling machine.
Ready-to-fit modules for flexible assembly of
valve housings.
The spectrum of fully assembled modules matches the diversity of applications. Based on standard components from our product
program, client-specific solutions are prepared, tested for functional reliability and
assembled.
Manual linear balancer for lifting and turning
steel plates.
This system solution has now established itself under the name Pneumatic Forklift. A pneumatic assembly aid with balancer
control for lifting, turning or adjusting tools, assembly plates and materials. The balancer is specifically designed to meet
type and scope specifications of the parts to be lifted/moved, and for optimal integration in the work
process.