|
Kundenprojekte Produkte Übersicht
Customer Projects and Systems
Product Examples
A few examples of what is possible if you talk to us.
|
Electro-Pneumatics

High-dynamic, pneumatic pressure control valve for pressure and process control.
The requirement here was for precision pressure adjustment, even with
large air volumes. The through flow, as process control variable, is directly
measured and controlled in the device.
|
|
Functional Integration

Valve-cylinder combination with integrated functions for
textile industry.
This development combines reduced component numbers, the
integration of a shock absorber,a short-stroke cylinder, a piston con-rod
clamp and a 3/2 way valve in a single housing. The compact dimensions help
to reduce cycle times.
|
|
Extended environmental conditions

Valve-cylinder combination in the automobile industry for
direct mounting on engine block.
In order to achieve the specified functions it was necessary to
guarantee high vibration resistance, absolute tightness, steam-blast
resistance and reliable functionality throughout an extended temperature range
of – 30 °C to + 120 °C. This was only possible by combining special
materials with outstanding properties and the innovative configuration of the
individual components.
|
|
Innovative concepts

Oxygen concentrator
The oxygen concentrator uses two canisters filled with aluminium
granulate to separate nitrogen from the air pumped by a compressor through the
canister. After six to nine sec. the absorption capability of the granulate is
exhausted and our ceram valve switch the air supply to the second canister. The
compressor takes in ambient air polluted by dust, dirt, smoke and powder that
limits the lifetime of the valve. The ceram valve turned out to be the best
solution because it has a three times longer lifetime than an ordinary soft seal
spool valve.
|
|  |