image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Bosch Rexroth on Boot 2010
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x


Bosch Rexroth

The Drive Specialist for Marine Technology

Visit us at the Boot 2010 in Düsseldorf - Hall 11 / Stand B22
High-value and at the same time innovative drive and control components are the non plus ultra all over the oceans. Rexroth offers all drive technologies for this purpose: pneumatics, hydraulics and electronics.
==> enlarge photo

Marex OS II-3D

Rexroth now extends its proven remote control Marex OS II by an intuitive Joystick control.
The joystick has two modes: it can be used as control unit for the bow or stern thrusters or as vector control unit for all propulsors (3D-mode).
When in 3D-mode the movements of the joystick are translated into commands for each propulsor based on vector control. The use of the joystick allows the captain to control the entire ship with only one hand. Thus, he can concentrate on maneuvering.
==> further informations about Bosch Rexroth Marine technology
==> enlarge photo

Maneuvering, docking and casting off in the harbour easy and save as never before

The integration of the joystick control system into the proven system architecture of the Marex OS II guarantees the highest flexibility. Due to the modular set-up, the system is highly adjustable. Be it waterjets, rudder propellers, controllable or fixed pitch propeller applications - there is a solution for every propulsion line.
All the components of the Marex OS II-3D can be configured to your individual needs and application requirements.
==> Marine technology Service pages
==> enlarge photo

Rexroth Compact Hydraulic Units

The British yacht builder Sunseeker International Ltd. is fitting out its predator 130 with Rexroth hydraulic units. The system lifts and lowers the yacht's bathing platform and garage door for example, and also controls eight other functions to make life on board just a touch more bearable. The unique feature of this system is that the Rexroth compact hydraulic unit combines all the functions in a single hydraulic circuit. This economic system also features compact dimensions as well as easy installation, maintenance, and adjustment, plus Rexroth reliability.

==> technical data of Drive Module UPE2 in product catalog Industrial Hydraulics
==> Press release about compact hydraulic units
image x
image x Topical
press informations
image x
image x
image x 208235
image x
image x image x Presskit
Boot 2010
image x
image x
image x
 
 
go to top of page | Print