Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Energy efficiency in Pneumatics
Correct Dimensioning and Optimized Design
Reduction in Hose Lengths
Intelligent Pressure Regulation
Compressed Air Recovery
Avoid Leaks
Search Search   Contact Contact   Sitemap Sitemap  
image x  
Five ways to save compressed air
Correct Dimensioning and Optimized Design
Avoid unnecessarily high energy consumption due to overdimensioning!
Correct dimensioning and an optimized design are the basis for lasting energy efficiency. If you want to save energy, every pneumatic solution has to start off with a demand-oriented design for the individual components. Our online tools will help you find the right dimensions easily.

Compact components

A compact and economical machine design is very effective in saving air volumes. This is made possible by using optimally designed cylinders and valves.

Mini valve series LS04 offers a maximum flow rate in the smallest dimensions.

Our innovative compact cylinders CCI, are up to 60% shorter than comparable ISO cylinders.

Fewer moved masses

We offer a comprehensive range of high-function, low-weight handling components that feature an "Easy-2-Combine" interface

All components can be connected without additional adapter plates.

Doing away with the connection elements means that less energy is required to move masses.

Optimized configuration and air consumption analysis

Correct dimensioning is easy if using the right tools as the product calculation program from Rexroth.

Our air consumption calculator clearly shows that it pays to use products and systems optimized for energy consumption and also indicates areas for potential savings.
 
 
go to top of page | Print | Create PDF