Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Servo Drives
Safety technology
 

  Intelligent and safe
  • Safety category 3 PL d, SIL 2
  • Extensive safety functions
  • Minimum response times
  • Independent of the control system
  • Straightforward integration in the machine
 
Whether for machine tools, printing and packaging or mounting, handling and robotics applications – protecting people from uncontrolled machine movements is top priority.

Clear guidelines issued by the EU
All machine manufacturers are obliged to carry out a hazard evaluation and risk analysis prior to construction. This is stipulated in the European Machinery Directive 2006/42/EG. Moreover, any potential hazards detected must be eliminated step by step. Safety should be integrated in the machinery and meet current standards in technology.
How safe can you get?
IndraDrive is redefining current standards in technology because IndraDrive integrates the safety directly in the drive, resulting in ultra-short response times. IndraDrive therefore demonstrates the current capacities and requirements of safety technology – IndraDrive is faster because the movement is monitored directly where it is generated. This is the critical advantage, especially when it comes to monitoring direct drives or other high-dynamic drives, for example.
Quickest reaction time with highest drive dynamics
With the new IndraDrive generation from Rexroth, a variety of safety functions are available right inside the drive – without any detours through the control. This increases reliability, saves on additional monitoring components and reduces installation cost and effort.
It is all made possible by redundant software and hardware components in the drive. The non-contacting monitoring of all set limit values enables very short response times of less than 2 ms. As soon as a fault is detected, all the drives are automatically stopped depending on the stop category selected (0, 1 and 2).
Safety functions inside the drive effectively protect people and machines
  • High reliability due to certified integrated safety functions
  • Extremely fast reaction times (< 2 ms) for communication with internal monitors
  • No need for additional measuring systems or sensors
  • Online dynamic sampling of the inputs and shutoff paths while work is in progress
  • PROFIsafe interface with reduced configuration and installation effort and safe, decentralizes I/Os
  • Reduced certification effort and short series start-up times
  • Search
     
    Search
    Documentation

    Instructions 
    Feedback

    Feedback 
    pdf-print

    pdf-print 


    JavaScript is not activated in your browser.
    This may result in functional restrictions.




    Electric Drives and Controls, Online version, as of 2010-08-30
    ©Bosch Rexroth AG, subject to change