WE MOVE. YOU WIN.
mining homepage teaser

Mining and Minerals

The power to excel in mining.

Benefit from superior robustness with absolute precision. High availability in rough mining environments is the key to keeping continuous processes running smoothly. To achieve this, mining operators and users need high quality equipment and service partners they can rely on.

You can rely on Bosch Rexroth to provide not only top quality original components and complete system solutions but also services for many applications of the complete process chain in mining.


How do I keep track of machine health in remote areas?

machinery-bodas-connect

Depending on your application and the applied technology, we offer specialized condition monitoring solutions. BODAS Connect for your mobile machines, CytroConnect for stationary hydraulics and Hägglunds Inside Intelligence.

What is the benefit of selecting ‘the Original’ parts and services?

rexroth company man clipboard

By using Bosch Rexroth Original parts, you avoid a potential hazard for your business. Our excellent material composition, surface and heat treatment are of a state-of-the-art level, where often copy parts have insufficient quality, endangering your business. Trust the Original: research, development, service and quality from Bosch Rexroth.

How can I reduce the environmental impact of my machinery and operations?

recyling icon pointing

Reduction of energy consumption, but also repairing or modernizing your equipment instead of replacing it, contributes to reaching sustainability targets. We have also optimized our plants and production making us CO2 neutral since 2020. Read more on how Rexroth and Hägglunds can support you on our Sustainability page.

Read more

WE MOVE.

Extraction

transforming mobile machines

Excavators

The excavator is the titan of the world's copper, iron ore and coal mines. These heavyweights need to be moved and steered. Rexroth is a leader in system development and integration with a portfolio which covers hydraulic motors, pumps, gearboxes, and valves.

Mining Excavators

Drilling rigs

Drilling rigs

Drilling rigs are the deep divers among construction equipment and are to have high-powered winch drives and run quietly. Our Hägglunds and Rexroth products are filled with drilling power. Benefit from high torques at great efficiency and achieve a long service life.

Hägglunds solutions
Drilling rigs

dump trucks

Dumpers

Dumpers, or dump trucks, are designed for high load capacities and operation in tough environments. Increasing their size typically increases efficiency, but also has its impact on fuel efficiency and component stress. Benefit from Rexroth configured components to perform this work with enhanced productivity and low emissions, keeping fuel efficiency in focus.

Dumpers

Processing

processing materials environment

Apron and belt feeders

Apron and belt feeders handle materials with a need for high starting torque, frequent starts and stops and load spikes in harsh environments. Our modular and long life Hägglunds drive solutions offer full torque from stand still with a built-in protection against shock loads, which safeguards your machine´s functionality and reduces the risk of production stops.

Hägglunds solutions

ball mills machinery

Grinders, crushers and ball mills

Adjust to varying loads and prolong the mill lifetime with our drive solutions that allow infinite speed control. Using the easy torque reading in the system as reference, you can automatically adjust the mill speed to achieve optimal production.

Hägglunds solutions

kiln system machinery

Kilns and drums

Have your kilns start up easily in any load condition and eliminate the vibrating of your rotating drum with the high starting torque of our Hägglunds drive solutions. Our direct drive systems offer unbeatable reliability, and redundancy with an exceptionally good uptime, high starting torque and great flexibility. With a Hägglunds drive you don’t need an inching drive for maintenance.

Hägglunds solutions

thickening machinery site environment

Thickeners

High starting torque and reliability is a must when it comes to your thickeners, and here you can count on our drive solutions. Hägglunds drive systems have built-in redundancy and offer long service life ensuring many years operation without any disturbances.

Hägglunds solutions

Materials Handling

Wheeled Loader

Wheeled Loader

Whatever the materials, be it earth, gravel or blocks of marble, a wheeled loader with the bucket volume of up to 40 m³ effortlessly moves mountains. With Hydrostatic CVT technology available in different versions, the wheeled loaders possess the dynamics which are needed to accelerate and decelerate in challenging environments.

Wheeled Loader

Bucket wheel reclaimers machinery

Bucket wheel reclaimers

If you are dealing with the risk of shock loads and need a robust system that will keep on working even in the toughest environments, we have the drive and control solutions for you. Our Hägglunds systems ensure quick payback, minimal maintenance and are ideal for both new machines and existing equipment upgrades. The modular design offers an unbeatable light weight on the boom arm, still with an exceptionally good service life.

Hägglunds solutions
Industrial hydraulic cylinders

Conveyors belts machinery mining

Conveyors

Keep the stresses on your conveyor belts to a minimum with our direct drives that offers for a smooth and efficient starting, running and stopping. Variable speed allows inching of the belt for inspection and maintenance of the belt. A Hägglunds drive system modularity offers the best solution for a wide range of belt sizes up to several MW installed power.

Hägglunds solutions
Download brochure (PDF download)

Belt tensioning systems mining

Belt tensioning systems

Increases the life of your belt with Hägglunds direct drives, which offers variable belt tension for optimizing sequences for starting and stopping and also the normal running. With their low inertia, they react very quickly to changes in belt load, at the same as they eliminate any risk with handling hanging gravity weights during erection and maintenance.

Hägglunds solutions

Ship unloaders mining machinery

Ship (un)loaders

Minimize the need for space in your continuous ship unloaders with our compact system solutions. Rexroth solutions can withstand an unlimited number of starts and stops which minimizes risks of overheating.

Hägglunds solutions
Industrial hydraulic cylinders
Hydraulic power units

Mining and materials services

OUR SERVICES

Bosch Rexroth offers a comprehensive spectrum of services to monitor, repair, maintain and modernize your mining machinery. Trained and experienced service specialists from Rexroth and our certified partners are always closer than you think, and ready to keep you moving.

Read more

YOU WIN.

icon a powerful offer

A powerful offering

We have a long history of delivering effective solutions in mining, mineral processing and materials handling. Using our deep application knowledge together with our extensive drive and control portfolio, we offer the best solutions to meet any of your challenges. We serve you with what's best for your machine and process as well as what's best for your business.

icon partnership

A partner that goes the distance

Commercial success is a result of high productivity and well utilized machinery and processes. To achieve this, it's vital that your drive system and equipment supplier supply the same qualities as you demand from your equipment - performance, availability and longevity. Bosch Rexroth deliver on all fronts.

dummy fallback image

At your service, around the globe

Our worldwide network of Rexroth associates and certified partners, means that we can offer local support which goes well beyond the ordinary. Our engineers are not only experts in our own solutions, but also specialists in your applications. Our highly experienced service staff can take care of all your needs wherever you are, so that you can concentrate on running a profitable business.

contact-image

CONTACT US

Contact our central point of contact for the Mining industry here
Mining@boschrexroth.com

Contact your local Service Agent
Contact locator

See our Spare Part Catalog
Spare Part Catalogue