|
|

 |
|
Axial Piston Units
Fixed Motor A2FM
Sizes 5...1000
Axial tapered piston bent-axis design
Series 6
Open and closed circuit
Nominal pressure
NG 5: 315 bar
NG 10...200: 400 bar
NG 250...1000: 350 bar
Peak pressure
Size 5: 350 bar
Sizes 10...200: 450 bar
Sizes 250...1000: 400 bar
|
|
Standard motor
Supplementary equipment:
- Counterbalance valve can be fitted
- Option: Integrated pressure relief valve
- Option: Integrated or built-on flushing and boost pressure valves
- Suitable for use as pump in closed circuits
- Long-life bearings available (sizes 250 - 1000)
|
|
|
|
 |
|
Size |
|
|
|
5 |
10 |
12 |
16 |
23 |
28 |
32 |
45 |
56 |
63 |
80 |
|
Displacement |
Vg
|
cm³ |
4,93 |
10,3 |
12 |
16 |
22,9 |
28,1 |
32 |
45,6 |
56,1 |
63 |
80,4 |
|
Max. speed |
nnom
|
rpm |
10000 |
8000 |
8000 |
8000 |
6300 |
6300 |
6300 |
5600 |
5000 |
5000 |
4500 |
|
Flow |
at nnom
|
qVmax
|
l/min |
49 |
82 |
96 |
128 |
144 |
177 |
202 |
255 |
281 |
315 |
362 |
|
Torque |
Δp = 315 bar |
T |
Nm |
24,7 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
| |
Δp = 400 bar |
T |
Nm |
- |
66 |
76 |
102 |
146 |
179 |
204 |
290 |
357 |
401 |
512 |
|
Weight (approx.) |
m |
kg |
2,5 |
5,4 |
5,4 |
5,4 |
9,5 |
9,5 |
9,5 |
13,5 |
18 |
18 |
23 |
|
Size |
|
|
|
90 |
107 |
125 |
160 |
180 |
200 |
250 |
355 |
500 |
710 |
1000 |
|
Displacement |
Vg
|
cm³ |
90 |
106,7 |
125 |
160,4 |
180 |
200 |
250 |
355 |
500 |
710 |
1000 |
|
Max. speed |
nnom
|
rpm |
4500 |
4000 |
4000 |
3600 |
3600 |
2750 |
2700 |
2240 |
2000 |
1600 |
1600 |
|
Flow |
at nnom
|
qVmax
|
l/min |
405 |
427 |
500 |
577 |
648 |
550 |
675 |
795 |
1000 |
1136 |
1600 |
|
Torque |
Δp = 350 bar |
T |
Nm |
501 |
594 |
696 |
893 |
1003 |
1114 |
1393 |
1978 |
2785 |
3955 |
5570 |
| |
Δp = 400 bar |
T |
Nm |
573 |
679 |
796 |
1021 |
1146 |
1273 |
- |
- |
- |
- |
- |
|
Weight (approx.) |
m |
kg |
23 |
32 |
32 |
45 |
45 |
66 |
73 |
110 |
155 |
325 |
336 |
|
|
|
|
|
 |