Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Axial Piston Units
Variable Pump A10VNO 

Sizes 28...85
Axial piston swashplate design
Series 5
Open circuits
Nominal pressure:     210 bar
Peak pressure:     250 bar
 
Variable pump for pressure ranges up to max. 250 bar
  • Favorable power/weight ratio
  • Compact installation size
  • Economical version as an alternative to fixed pumps


Search
 
Search
Documentation

Data sheet 

Instruction manual 

Size       28 45 63 85        
Displacement Vg max cm³ 28 45 63 85        
Max. speed 1) at Vg max nnom rpm 3200 2900 2700 2700        
Flow at nnom qV l/min 90 131 170 230        
Power Δp = 210 bar P kW 31 46 59 80        
Torque Δp = 210 bar T Nm 94 150 210 284        
Weight (approx.) m kg 11,5 14 18 22        
¹)  These values are valid at an absolute pressure of 1 bar in suction port S

DRS
Pressure and flow control
Vg      = Displacement
pB      = Operating pressure



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-14
©Bosch Rexroth AG, subject to change