|
|

 |
|
External Gear Units
External Gear Pumps, SILENCE PLUS Version
Fixed pumps
SILENCE PLUS version
Sizes NG12 to 16
Nominal pressure: 280 bar
|
|
- Plain bearings for high loads
- Drive shafts to ISO or SAE
- Combinations of several pumps possible
- Line connections: connecting flange
- Very low inherent noise
- Pleasant pitch due to low frequency
- Optimized pressure pulsation reduces noise emissions and oscillations in the system
- Long service life through reinforced design of shaft and case
|
|
|
|
 |
|
Series J |
Size |
12 |
14 |
16 |
|
|
|
Displacement |
Vg
|
cm³ |
12 |
14 |
16 |
|
|
|
Max. continuous pressure |
p1
|
bar |
250 |
250 |
250 |
|
|
|
Pressure, intermittent |
p2
|
bar |
280 |
280 |
280 |
|
|
|
Speed max. at p2
|
n |
rpm |
3500 |
3000 |
3000 |
|
|
|
Speed min. at p2
|
n |
rpm |
600 |
500 |
500 |
|
|
|
|
|
|
|
 |