Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Mobile Electronics
Electrohydraulic Header Height Control EMR 

Supplementing the hydraulic systems with electronics and sensor systems increases the variety of uses and harvesting performance of combine harvesters. Complex controls make for greater safety and relieve the burden on the machine operator.

Functions
  • Cutting table guided parallel to the ground
  • Optional: Slope compensation of the cutting table EMR operation modes

 
Operating Modes of the EMR
1. Transport mode:
Active vibration damping of the cutting table while driving
2. Position control:
Cutting table is maintained in the preselected position
3. Distance control:
Cutting table is maintained at the preselected cutting height
4. Ground pressure control:
Cutting table is guided over the ground with fixed contact pressure



Search
 
Search
Documentation

AN2 

PO1 

PR2 

EMR Components
Type Designation min. Max. value Supply
AN2 Angle sensor +/- 17° +/- 44° 8 ... 10,4 V
PO1 Position sensor - 10 mm 5 ... 12 V
PR2 Pressure sensor 0...160 bar 250 bar 5 V
SRC6-10 Controller - - 12 V ±30%



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2010-03-12
©Bosch Rexroth AG, subject to change