Maximum safety at all times: Before, during and after the show


The stage control technology SYB 3.0 guarantees the highest level of safety in all constructions. You meet Safety Integrity Level 3 (SIL 3) in accordance with IEC 61508 and other regional standards.

To this end, a two-channel axis processor synchronously processes the date of the sensors and the drives. This cross-comparison enables you to reliably identify computer errors as well as problems at the drives or at the in- and outputs. The control panels with two assigned master computers for the superordinate safety functions also follow this approach. You feed in the control levers and keys redundantly. In addition to the safe architecture, Rexroth increases the safety through innovative software functions. A collision wizard compares the travel with the geometrical data of the stage technology installations and the scenery. During the programming, the wizard already warns the user of possible collisions.


  • Two-channel axis processor and bus structure
  • Safety Integrity Level 3 (SIL 3) in accordance with EN 61508
  • Innovative software functions
  • Collision wizard warns reliably