Cancel
OK

ItalyItaliano

Seleziona la tua posizione

International

Proportional directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)

Richiesta di preventivo
codice
4
WRE
E
10
-
3X
/
/
24
# Spole compatibili:
83 da 83
Main ports
4 Main ports
Type
Proportional directional valve, direct operated
Drive electronics
With integrated electronics
Nominal size
10
Symbol
Nominal volume flow
Component series
Component series 30 to 39
Seal material
Corrosion resistance (outside)
Supply voltage
Direct voltage 24 V
Electronic interface
Test certificates
None
Additional information
Documentazione
Aggiungi al carrello
You have successfully finished your selection.
N. materiale:
Descrizione del prodotto
Richiesta di piani