Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 16; Component series 2X; Maximum operating pressure 350 bar; Maximum flow 570 l/min
| You have successfully finished your selection. |
| N. materiale: |
codice:4WSE3E162X//K31
| Sono stati selezionati i seguenti dati | ||
|---|---|---|
| Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
| Nominal size | 16 | Nominal size 16 |
| Component series | 2X | Device series 20 to 29 |
| Electrical connection | K31 | 6 + PE, without mating connector |
| Additional information | Further details in plain text of the consultation request | |