Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 32; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 1800 l/min
| You have successfully finished your selection. |
| N. materiale: |
codice:4WSE3E325X//K31
| Sono stati selezionati i seguenti dati | ||
|---|---|---|
| Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
| Nominal size | 32 | Nominal size 32 |
| Component series | 5X | Component series 50 to 59 |
| Electrical connection | K31 | 6+PE, without mating connector |