Type code:SF-1-4X/
| The following data were selected. | ||
|---|---|---|
| Type | SF | Prefill valves |
| Spring feedback of the main poppet | 1 | pÖ ≈ 0.2 bar [≈2.9 psi] |
| Component series | 4X | Component series 40 to 49 |
| Spool position monitoring | Without position switch | |
| Observe compatibility of seals with hydraulic fluid used. Other seals on request. | ||
| / | ||
| Connection version | ||
| Special version | Standard | |