Cancel
OK

Czech RepublicČeština

Vyber svoje umístění

International

Directional control valves, pilot-operated, with electrical position feedback and integrated electronics (OBE) – Type 4WRLE

Consultation request
Type code
4
WRL
E
-
4X
/
/
24

Display results list
Result count
454 z 454
Ports
4 main ports
Type
Directional control valve, pilot-operated, with electrical position feedback
Electronics
With integrated electronics (OBE)
Size
Symbols
Rated flow
(Δp = 5 bar/control edge)
Flow characteristic
Overlap jump
Component series
Component series 40 … 49
Seal material
Observe compatibility of seals with hydraulic fluid used.
Pilot oil flow
Damping plate
Supply voltage
Direct voltage 24 V
Interfaces of the control electronics
Electronics protection membrane
Additional details
No further details
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD