You have successfully finished your selection. |
Material number: |
Type code:DBET-7X/YG24
The following data were selected. | ||
---|---|---|
Type | DBET | Proportional pressure relief valve |
Component series | 7X | Component series 70 … 79 (70 … 79: unchanged installation and mounting dimensions) |
Pilot oil return | Y | Pilot oil return external |
Supply voltage | G24 | Direct voltage 24 V |
Further information | Without |