×

EcoFlow stop gates and return stops


  • Stop gate and return stop for positioning workpiece pallets or containers
  • At the planning stage remember to leave sufficient leg room. The stop gate and return stop extend downwards by an additional 45 mm
  • We recommend using a workpiece pallet with corner pieces to provide a defined stopping mechanism

Additional information

Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-27 08:16:24