Joint 40x40, 40x40 support


- For movable or rigid profile connections at any angle
- Swivel range 180°
- With marking in 15° increments
- Clamping and convenient adjustment of “support” joint using a clamping lever (5 Nm)
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design