×

Protective grille profile WG40


  • for the low-cost construction of protective barriers with woven wire grilles WG30 and WG40
  • Fastening of woven wire grilles: directly in the special profile slot
  • Fastening of surface elements: in the special profile slot using spring clamping elements (accessories)
  • The profiles are connected using a central bolt (profile machining required)
  • Modular dimension "B" relates to 45x45 supports

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2020-02-05 10:34:38