×

ActiveAssist extension modules


  • For extending the ActiveAssist modules Tool control Tool integration Tool localization Product identification, bar code scanner
  • The tool control unit extension module is used to integrate nutrunners and improve process reliability.
  • The tool integration extension module allows for the integration of intelligent tightening systems by means of Open Protocol Thus, the correct tightening parameter is transmitted to the tightening system in the correct process step.
  • Product identification ensures that the correct variant work plan (with the correct process data) is started
  • The accumulated process data is stored in the production data base
  • The following technologies can be used for product identification: – Teaching in RFID tags (available on request) ‒ Scanning in of bar or data matrix codes using a bar code scanner
  • Tool localization extension module
  • Ultrasonic transmitter
  • Programming device
  • Adapter for ultrasonic transmitter to Nexo


Subject to change, status 2020-03-05 10:17:11