×

Base frame


  • Base frame up to L = 1000 mm for section or curve modules
  • Base frame up to L = 400 mm for curve modules
  • With adjustable hinged feet
  • With bores and threads for mounting fixing plates, connecting kits and control cabinets
  • Conveyor height: 1100 mm
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-26 12:37:42