×

Control


  • Configuration and system diagnostics
  • Allows the system to be configured easily for rapid commissioning
  • No programming knowledge required
  • Can be used as a diagnostic tool for hardware monitoring (module temperature, voltage) or even for workpiece pallet calibration
  • Subprograms with a clearly defined data interface between ActiveMover and PLC
  • Simplify application programming
  • Come with a data interface programming library for ActiveMover


Subject to change, status 2019-02-13 12:31:26