×

Curve KU 1/180


  • Belt distance a = 135 mm
  • Integrated shared drive for the turntable and the mounted belt sections in the infeed and outfeed section
  • Section load up to 30 kg
  • Conveyor medium: Turntable, suitable for use in an EPA

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2020-02-24 15:54:49