×

Stop gate


Additional information

  • Pneumatic stop gate. When the pressure is released the stop gate is closed by a spring and the workpiece pallet is stopped.
  • Tilting stop gate; can be opened without causing abrasion on the workpiece pallet stop surface.
  • Permissible total load of all workpiece pallets in the accumulation: 80 kg (with conveying speed 9 m/min)
  • Pneumatic stop gate. When the pressure is released the stop gate is closed by a spring and the workpiece pallet is stopped.
  • Integrated solenoid valve enables short response times
  • Tilting stop gate; can be opened without causing abrasion on the workpiece pallet stop surface.
  • Permissible total load of all workpiece pallets in the accumulation: 80 kg (with conveying speed 9 m/min)
  • Pneumatic stop gate. When the pressure is released the stop gate is closed by a spring and the workpiece pallet is stopped.
  • Pneumatic damping can be adapted to the workpiece pallet weight
  • Workpiece pallet minimum weight: 0.5 kg
  • Permissible total load of all workpiece pallets in the accumulation: 12 kg (with conveying speed 6 m/min)

Subject to change, status 2019-02-13 11:55:37