×

Electrical Transverse Conveyor EQ 1/TR


  • Available for belt distances a = 60 mm or a = 135 mm
  • Lift cylinder – D = 25 mm
  • Total stroke: 13 mm
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA

Additional information

Features
Product description
Technical data
Symbols/Circuit diagrams
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-03-09 10:51:42