×

WT 2/H Workpiece Pallets


  • Workpiece pallet for especially high maximum permitted overall weight of up to 240 kg (2 kg/cm length) combined with accumulation roller chain conveyor medium
  • Fully assembled or as a kit for self-assembly

Additional information

Features
Product description
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-24 16:06:34